N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 240 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.48 |
PD @TA = +25°C (W) | 1.26 |
RDS(ON)Max@ VGS(10V)(mΩ) | 3500 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3500 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 6000 (@3V) mΩ |
|VGS(TH)| Max (V) | 2.5 V |
QG Typ @ |VGS| = 10V (nC) | 6.6 nC |
CISS Typ (pF) | 188 pF |
CISS Condition @|VDS| (V) | 25 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |