NRND = Not Recommended for New Design
N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Typ (pF) | 14.5 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.24 |
PD @TA = +25°C (W) | 0.35 |
Polarity | N |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 6000 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 4000 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3000 |
|VDS| (V) | 20 |
|VGS| (±V) | 10 |
|VGS(TH)| Max (V) | 1.05 |
|VGS(TH)| Min (V) | 0.45 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |