30V SYNCHRONOUS N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 10, 10 ±V |
|IDS| @TA = +25°C (A) | 9.5, 9.5 |
|IDS| @TC = +25°C (A) | 15, 15 |
PD @TA = +25°C (W) | 2.16 |
RDS(ON)Max@ VGS(10V)(mΩ) | 14.3, 14.3 (@8V) mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 16.1, 16.1 mΩ |
|VGS(TH)| Max (V) | 1.2, 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 3.3, 3.4 nC |
CISS Typ (pF) | 387 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2628 | 2023-05-11 | 2023-08-11 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |