N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET is designed to minimize the footprint in handheld and mobile application. The device can be used to replace many small-signal MOSFETs with minimal footprint.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 3.9 |
PD @TA = +25°C (W) | 1.35 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 72 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 110 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 160 mΩ |
|VGS(TH)| Min (V) | 0.65 V |
|VGS(TH)| Max (V) | 1.1 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.118 nC |
CISS Typ (pF) | 128 pF |
CISS Condition @|VDS| (V) | 15 V |