N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET is designed to minimize the footprint in handheld and mobile application. It can be used to replace many small signals MOSFET with as really small footprint.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 4.6 |
PD @TA = +25°C (W) | 1.88 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 62 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 110 mΩ |
|VGS(TH)| Max (V) | 1.1 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.4 nC |
CISS Typ (pF) | 126 pF |
CISS Condition @|VDS| (V) | 15 V |