Diodes Incorporated — Analog and discrete power solutions
X2 DFN0606 3

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-DFN0606-3.png
Back to MOSFET Master Table

DMN31D5UFZQ

N-CHANNEL ENHANCEMENT MODE MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This MOSFET has been designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Feature(s)

  • Low Package Profile, 0.4mm Maximum Package Height
  • 0.62mm x 0.62mm Package Footprint
  • Low On-Resistance
  • Very Low Gate Threshold Voltage, 1.0V Max
  • ESD Protected Gate
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The DMN31D5UFZQ is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • General Purpose Interfacing Switch
  • Power Management Functions
  • Analog Switch

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive(Q) supports PPAP) Automotive
Polarity N
ESD Diodes (Y|N) Yes
|VDS| (V) 30 V
|VGS| (±V) 12 ±V
|IDS| @TA = +25°C (A) 0.41
PD @TA = +25°C (W) 0.4
RDS(ON)Max@ VGS(4.5V)(mΩ) 1500 mΩ
RDS(ON)Max@ VGS(2.5V)(mΩ) 2000 mΩ
RDS(ON)Max@ VGS(1.8V)(mΩ) 3000 mΩ
|VGS(TH)| Max (V) 1 V
QG Typ @ |VGS| = 4.5V (nC) 0.38 nC
CISS Typ (pF) 22.6 pF
CISS Condition @|VDS| (V) 15 V

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf