N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 2.2 |
PD @TA = +25°C (W) | 0.65 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 90 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 110 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 200 (@1.5V) mΩ |
|VGS(TH)| Max (V) | 1 V |
CISS Typ (pF) | 290 pF |