30V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 5, 0.5 ±V |
|IDS| @TA = +25°C (A) | 1.6 |
PD @TA = +25°C (W) | 1.08 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 270 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 350 mΩ |
|VGS(TH)| Max (V) | 0.9 V |
QG Typ @ |VGS| = 4.5V (nC) | 3.07 nC |
CISS Typ (pF) | 161 pF |
CISS Condition @|VDS| (V) | 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |