COMMON SOURCE DUAL N-CHANNEL ENHANCEMENT MODE FIELD EFFECT TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 10 ±V |
|IDS| @TA = +25°C (A) | 0.4 |
PD @TA = +25°C (W) | 0.28 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1200 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 1500 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 2200 mΩ |
|VGS(TH)| Max (V) | 1.2 V |
CISS Typ (pF) | 39 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2340 | 2018-04-26 | 2018-05-26 | Qualification of Alternate Wafer Sources for Select MOSFET Products |