NRND = Not Recommended for New Design
DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
CISS Typ (pF) | 945 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 7 |
PD @TA = +25°C (W) | 2.6 |
Polarity | N+N |
QG Typ @ |VGS| = 10V (nC) | 18.6 |
QG Typ @ |VGS| = 4.5V (nC) | 8.4 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 31 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 50 |
|VDS| (V) | 40 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 3 |