50V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 50 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 0.35@5V |
PD @TA = +25°C (W) | 0.5 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 2000@5V mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 2500 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 4000 mΩ |
|VGS(TH)| Min (V) | 0.49 V |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.8 nC |
QG Typ @ |VGS| = 10V (nC) | 1.5 nC |
CISS Typ (pF) | 40 pF |
CISS Condition @|VDS| (V) | 25 V |