INTEGRATED RELAY AND INDUCTIVE LOAD DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DMN61D8LVTQ provides a single component solution for switching inductive loads such as relays, solenoids, and small DC motors in automotive applications, without the need of a freewheeling diode. DMN61D8LVTQ accepts logic level inputs, thus allowing it to be driven by logic gates, inverters and microcontrollers. It is ideally suited for door, window and antenna relay coils.
It is ideally suited for door, window, and antenna relay coils.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 0.63 |
PD @TA = +25°C (W) | 1.09 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1800 (@5V) mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 2400 (@3V) mΩ |
|VGS(TH)| Max (V) | 2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.74 (@5V) nC |
CISS Typ (pF) | 12.9 pF |
CISS Condition @|VDS| (V) | 12 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2522 | 2021-08-24 | 2021-11-24 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly/Test Site Using PdCu or Cu Bond Wire with Standardization of Assembly Bill of Materials for Select Automotive Products |