NRND = Not Recommended for New Design
DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET is designed to minimize the on-state resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
CISS Condition @|VDS| (V) | 25 |
CISS Typ (pF) | 22 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Dual |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.26 |
PD @TA = +25°C (W) | 0.4 |
Polarity | N+N |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 10V (nC) | 0.87 |
QG Typ @ |VGS| = 4.5V (nC) | 0.43 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 2800 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 13000 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 4200 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1.5 |
|VGS(TH)| Min (V) | 0.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2639 | 2023-09-26 | 2023-12-26 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products |