N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.31 |
PD @TA = +25°C (W) | 0.54 |
RDS(ON)Max@ VGS(10V)(mΩ) | 3000 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 4000 (@5V) mΩ |
|VGS(TH)| Max (V) | 2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.43 nC |
QG Typ @ |VGS| = 10V (nC) | 0.87 nC |
CISS Typ (pF) | 22 @ 25V pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2690 | 2024-05-29 | 2024-08-29 | Qualification of Diodes’ subcontractor Eris Technology Corporation (Eris) in Taoyuan, Taiwan as Additional Assembly & Test Site and Diodes internal JKFAB in HsinChu, Taiwan as additional wafer source for Select Discrete Products. |
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |
PCN-2403 | 2019-03-25 | 2019-06-19 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, Additional Wafer Source, or Additional Assembly and Test site for Select Products. |
PCN-2340 | 2018-04-26 | 2018-05-26 | Qualification of Alternate Wafer Sources for Select MOSFET Products |