DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 60V N channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to Handheld application.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.2 |
PD @TA = +25°C (W) | 0.4 |
RDS(ON)Max@ VGS(10V)(mΩ) | 6000 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 8000 (@5V) mΩ |
|VGS(TH)| Max (V) | 2 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.43 nC |
QG Typ @ |VGS| = 10V (nC) | 0.87 nC |
CISS Typ (pF) | 22 @ 25V pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2458 | 2020-07-01 | 2020-10-01 | Qualification of Assembly & Test Site Transfer, and Additional Assembly & Test Site for Select Discrete Products |
PCN-2403 | 2019-03-25 | 2019-06-19 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, Additional Wafer Source, or Additional Assembly and Test site for Select Products. |
PCN-2340 | 2018-04-26 | 2018-05-26 | Qualification of Alternate Wafer Sources for Select MOSFET Products |