60V +175°C N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for use in: motor controls, DC-DC converters, and power management.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 16.5 |
|IDS| @TC = +25°C (A) | 88 |
PD @TA = +25°C (W) | 3.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 8 mΩ |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 4.5V (nC) | 21.2 nC |
QG Typ @ |VGS| = 10V (nC) | 40.1 nC |
CISS Typ (pF) | 2597 pF |
CISS Condition @|VDS| (V) | 30 V |