12V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 12 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 11 |
PD @TA = +25°C (W) | 2 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 11 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 19 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 30 mΩ |
|VGS(TH)| Min (V) | 0.3 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 26 nC |
CISS Typ (pF) | 1860 pF |
CISS Condition @|VDS| (V) | 10 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2690 | 2024-05-29 | 2024-08-29 | Qualification of Diodes’ subcontractor Eris Technology Corporation (Eris) in Taoyuan, Taiwan as Additional Assembly & Test Site and Diodes internal JKFAB in HsinChu, Taiwan as additional wafer source for Select Discrete Products. |
PCN-2601 | 2022-10-28 | 2023-01-28 | Additional Wafer Source for Select Discrete Products |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |