12V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 12 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 9.1 |
PD @TA = +25°C (W) | 2.03 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 16 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 21.5 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 26 mΩ |
|VGS(TH)| Max (V) | 0.8 V |
QG Typ @ |VGS| = 4.5V (nC) | 25.3 nC |
CISS Typ (pF) | 2953 pF |
CISS Condition @|VDS| (V) | 4 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2722 | 2025-02-11 | 2025-05-12 | Change Lead Frame Type from SOT-23R to SOT-23T and Qualify Additional Diodes Internal Assembly and Test Site (CAT) for Select Automotive Products |