P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 12V P Channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to portable, battery packing and other power management functions.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 12 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 5.2 |
PD @TA = +25°C (W) | 1.3 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 31 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 45 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 75 mΩ |
|VGS(TH)| Min (V) | 0.3 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 15.8 nC |
CISS Typ (pF) | 1357 pF |
CISS Condition @|VDS| (V) | 10 V |