P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 2.3 |
PD @TA = +25°C (W) | 2 |
RDS(ON)Max@ VGS(10V)(mΩ) | 250 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 300 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 8.4 nC |
QG Typ @ |VGS| = 10V (nC) | 17.5 nC |
CISS Typ (pF) | 1239 max @ 25V pF |
CISS Condition @|VDS| (V) | 25 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2638 | 2023-09-19 | 2023-12-19 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site with Standardization of Assembly Bill of Materials at CAT for Select Discrete Products |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |