60V N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for use in: DC-DC converters, power-management functions, battery operated systems and solid-state relays, and drivers for relays, solenoids, lamps, hammers, displays, memories, transistors, etc.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.27 |
PD @TA = +25°C (W) | 0.44 |
RDS(ON)Max@ VGS(10V)(mΩ) | 4200 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5000 (@ 4V) mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 5000 (@ 2V) mΩ |
|VGS(TH)| Min (V) | 1 V |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 10V (nC) | 1.8 nC |
CISS Typ (pF) | 87 pF |
CISS Condition @|VDS| (V) | 25 V |