P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the onstate
resistance (RDS(ON)) and yet maintain superior switching
performance, making it ideal for high efficiency power management
applications.
• Battery Management
• Load Switch
• Battery Protection
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 6 ±V |
|IDS| @TA = +25°C (A) | 4.1 |
PD @TA = +25°C (W) | 1.6 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 47 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 60 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 2.3 nC |
CISS Typ (pF) | 218 pF |
CISS Condition @|VDS| (V) | 10 V |