P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the onstate resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications. It is a high-performance MOSFET in ultra-small 0.8mm x 0.8mm package.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 4.4 |
PD @TA = +25°C (W) | 1.87 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 64 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 80 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 130 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1.1 V |
QG Typ @ |VGS| = 4.5V (nC) | 4.9 nC |
QG Typ @ |VGS| = 10V (nC) | 8.4 (@ 8V) nC |
CISS Typ (pF) | 437 pF |
CISS Condition @|VDS| (V) | 10 V |