P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal
for high-efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TC = +25°C (A) | 4.6 |
PD @TA = +25°C (W) | 1.4 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 44 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 57 mΩ |
|VGS(TH)| Max (V) | 0.95 V |
QG Typ @ |VGS| = 4.5V (nC) | 8.2 nC |
QG Typ @ |VGS| = 10V (nC) | 17.8 (@8V) nC |
CISS Typ (pF) | 118 pF |
CISS Condition @|VDS| (V) | 10 V |