NRND = Not Recommended for New Design
Dual P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
CISS Condition @|VDS| (V) | 15 |
---|---|
CISS Typ (pF) | 13.72 |
Compliance (Only Automotive Supports PPAP) | On Request |
Compliance (Only Automotive Supports PPAP) | On Request |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.2 |
PD @TA = +25°C (W) | 0.33 |
Polarity | P+P |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 11500 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 7500 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5500 |
|VDS| (V) | 20 |
|VGS| (±V) | 8 |
|VGS(TH)| Max (V) | 1.15 |
|VGS(TH)| Min (V) | 0.45 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2582 | 2022-05-17 | 2022-08-17 | Qualified Additional Bill of Material (BOM) – Lead Frame Raw Material (C19400 XSH) |
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |