NRND = Not Recommended for New Design
20V DUAL P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
CISS Condition @|VDS| (V) | 10 |
CISS Typ (pF) | 536 |
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Dual |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 3.8 |
PD @TA = +25°C (W) | 1.4 |
Polarity | P+P |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 4.5V (nC) | 6.5 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 85 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 70 |
|VDS| (V) | 20 |
|VGS| (±V) | 12 |
|VGS(TH)| Max (V) | 0.9 |
|VGS(TH)| Min (V) | 0.45 |