P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 20 V |
|VGS| (±V) | 8 ±V |
|IDS| @TA = +25°C (A) | 0.39 |
|IDS| @TC = +25°C (A) | - |
PD @TA = +25°C (W) | 0.37 |
PD @TC = +25°C (W) | - |
RDS(ON)Max@ VGS(10V)(mΩ) | - mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 1400 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 2200 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 3300 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 0.3 nC |
QG Typ @ |VGS| = 10V (nC) | - nC |
CISS Typ (pF) | 17 pF |
CISS Condition @|VDS| (V) | 16 V |