20V P-CHANNEL ENHANCEMENT MODE MOSFET PowerDI3333-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize on-state resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high-efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 10 ±V |
|IDS| @TC = +25°C (A) | 71 |
PD @TA = +25°C (W) | 3 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5.5 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 7.5 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 12 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 75 nC |
QG Typ @ |VGS| = 10V (nC) | 164 nC |
CISS Typ (pF) | 5392 pF |
CISS Condition @|VDS| (V) | 10 V |