NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation MOSFET has been designed to minimize the onstate resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | N/A |
CISS Typ (pF) | N/A |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 27 |
PD @TA = +25°C (W) | 1.7 |
Polarity | P |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 59.2 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 8 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 10.2 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1.6 |