NRND = Not Recommended for New Design
P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 30V P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally use Notebook battery power management and loadswitch.
Compliance (Only Automotive supports PPAP) | DMP3010LPSQ |
---|---|
CISS Condition @|VDS| (V) | N/A |
CISS Typ (pF) | N/A |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 36 |
PD @TA = +25°C (W) | 2.18 |
Polarity | P |
QG Typ @ |VGS| = 10V (nC) | 126.2 |
QG Typ @ |VGS| = 4.5V (nC) | 59.2 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 7.5 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 10 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2439 | 2019-12-05 | 2020-03-05 | Qualification of "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site, Using Gold Bond Wire, and as an Additional Wafer Back Grinding and Back Metal Process Source on Select MOSFET Products |
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |