30V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 25 ±V |
|IDS| @TA = +25°C (A) | 8.7 |
PD @TA = +25°C (W) | 2.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 20 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 29 (@5V) mΩ |
|VGS(TH)| Max (V) | 2.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 8.8 (@5V) nC |
QG Typ @ |VGS| = 10V (nC) | 16.5 nC |
CISS Typ (pF) | 1931 pF |
CISS Condition @|VDS| (V) | 15 V |