Dual P-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in: backlighting, DC-DC converters, and power-management functions.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 2.7 |
PD @TA = +25°C (W) | 1.08 |
RDS(ON)Max@ VGS(10V)(mΩ) | 95 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 140 mΩ |
|VGS(TH)| Min (V) | 0.5 V |
|VGS(TH)| Max (V) | 2.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 3.5 nC |
QG Typ @ |VGS| = 10V (nC) | 6.9 nC |
CISS Typ (pF) | 287 pF |
CISS Condition @|VDS| (V) | 15 V |