NRND = Not Recommended for New Design
P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
CISS Typ (pF) | 1643 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 8.6 |
PD @TA = +25°C (W) | 2.78 |
Polarity | P |
QG Typ@ VGS = -10V | N/A |
QG Typ@ VGS = -4.5V (nC) | N/A |
QG Typ @ |VGS| = 10V (nC) | 33.7 |
QG Typ @ |VGS| = 4.5V (nC) | 14 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 25 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 45 |
|VDS| (V) | 40 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |