P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 3.5 |
PD @TA = +25°C (W) | 1.97 |
RDS(ON)Max@ VGS(10V)(mΩ) | 110 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 130 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 8.2 nC |
QG Typ @ |VGS| = 10V (nC) | 17.2 nC |
CISS Condition @|VDS| (V) | 30 V |