60V 175°C P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been desined to meet the stringent requirements of Automotive applications. It is qualified to AECQ101 and supported by a PPAP.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 7.2 |
PD @TA = +25°C (W) | 3.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 50 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 70 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 12 nC |
QG Typ @ |VGS| = 10V (nC) | 25 nC |
CISS Condition @|VDS| (V) | 30 V |