NRND = Not Recommended for New Design
N-CHANNEL ENHANCEMENT MODE MOSFET WITH SCHOTTKY DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Typ @ VDS = 15V (pF) | 1276 |
Config/ Polarity | N + Schottky |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 11 |
PD @TA = +25°C (W) | 1.55 |
QG Typ @ VGS = 10V (pF) | 30.6 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 11.9 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 14.9 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |