N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 24 V |
|VGS| (±V) | 12 ±V |
|IDS| @TC = +25°C (A) | 70 |
PD @TA = +25°C (W) | 2.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 5 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 6.5 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 10 mΩ |
|VGS(TH)| Min (V) | 0.55 V |
|VGS(TH)| Max (V) | 1.45 V |
QG Typ @ |VGS| = 4.5V (nC) | 29.6 nC |
QG Typ @ |VGS| = 10V (nC) | 53.7 nC |
CISS Typ (pF) | 1683 pF |
CISS Condition @|VDS| (V) | 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |