Asymmetric Dual N-Channel MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 17, 15.3 |
PD @TA = +25°C (W) | 0.98 |
RDS(ON)Max@ VGS(10V)(mΩ) | 4.7, 5.8 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5.7, 7.3 mΩ |
|VGS(TH)| Min (V) | 1 V |
|VGS(TH)| Max (V) | 1.9 V |
QG Typ @ |VGS| = 4.5V (nC) | 14.5, 7.5 nC |
QG Typ @ |VGS| = 10V (nC) | 22.7, 16.3 nC |
CISS Typ (pF) | 1510, 1032 pF |
CISS Condition @|VDS| (V) | 15 V |