60V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation N-Channel enhancement mode MOSFET is designed to minimize RDS(ON) yet maintain superior switching performance. This device is ideal for use in power management and load switch.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 215 |
PD @TA = +25°C (W) | 2.7 |
PD @TC = +25°C (W) | 139 |
RDS(ON)Max@ VGS(10V)(mΩ) | 1.5 mΩ |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 130.6 nC |
CISS Typ (pF) | 8306 pF |
CISS Condition @|VDS| (V) | 30 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2628 | 2023-05-11 | 2023-08-11 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source for Select Discrete Products |