60V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation N-Channel Enhancement Mode MOSFET is designed to minimize RDS(ON), yet maintain superior switching
performance. This device is ideal for use in power management and load switch.
AEC Qualified | No |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 205 |
PD @TA = +25°C (W) | 2.7 |
PD @TC = +25°C (W) | 139 |
RDS(ON)Max@ VGS(10V)(mΩ) | 1.6 mΩ |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 130.6 nC |
CISS Typ (pF) | 8306 pF |
CISS Condition @|VDS| (V) | 30 V |