30V 175°C N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AECQ101 and supported by a PPAP.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 20, 16 ±V |
|IDS| @TA = +25°C (A) | 21 |
|IDS| @TC = +25°C (A) | 75 |
PD @TC = +25°C (W) | 107 |
RDS(ON)Max@ VGS(10V)(mΩ) | 4 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 7 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 20 nC |
QG Typ @ |VGS| = 10V (nC) | 44 nC |
CISS Typ (pF) | 2370 pF |
CISS Condition @|VDS| (V) | 15 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2591 | 2022-06-21 | 2022-09-21 | Change of Lead Frame Type for Select Automotive Products |