175°C N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of
automotive applications. It is AEC-Q101 qualified and is supported by
PPAP.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30 V |
|VGS| (±V) | 16 ±V |
|IDS| @TA = +25°C (A) | 30 |
|IDS| @TC = +25°C (A) | 100 |
PD @TA = +25°C (W) | 2.4 |
RDS(ON)Max@ VGS(10V)(mΩ) | 1.7 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 2.4 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 45 nC |
QG Typ @ |VGS| = 10V (nC) | 90 nC |
CISS Typ (pF) | 5741 pF |
CISS Condition @|VDS| (V) | 15 V |