40V 175°C N-CHANNEL ENHANCEMENT MODE MOSFET POWERDI1012-8 (TOLL)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 300 |
PD @TA = +25°C (W) | 6 |
PD @TC = +25°C (W) | 300 |
RDS(ON)Max@ VGS(10V)(mΩ) | 0.85 mΩ |
|VGS(TH)| Min (V) | 2 V |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 150 nC |
CISS Typ (pF) | 13185 pF |
CISS Condition @|VDS| (V) | 20 V |