40V +175°C N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance (RDS(ON)), yet maintain superior switching performance, making it ideal for high efficiency power management applications.
Rated to +175°C – Ideal for High Ambient Temperature Environments
100% Unclamped Inductive Switching – Ensures More Reliable and Robust End Application
Low RDS(ON) – Minimizes Power Losses
Low QG – Minimizes Switching Losses
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 100 |
PD @TA = +25°C (W) | 3.9 |
PD @TC = +25°C (W) | 180 |
RDS(ON)Max@ VGS(10V)(mΩ) | 3 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5 mΩ |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 35 nC |
QG Typ @ |VGS| = 10V (nC) | 83 nC |
CISS Typ (pF) | 4450 pF |
CISS Condition @|VDS| (V) | 25 V |