40V +175?C Dual N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON) )yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
IDS @ TC = +25?C | 110 |
---|---|
PD @ TA = +25?C | 3 |
PD @ TC = +25?C | 80.2 |
AEC Qualified | No |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
RDS(ON)Max@ VGS(10V)(mΩ) | 4.2 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 6 mΩ |
|VGS(TH)| Min (V) | 1 V |
|VGS(TH)| Max (V) | 2.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 19.4 nC |
QG Typ @ |VGS| = 10V (nC) | 41.9 nC |
CISS Typ (pF) | 2796 pF |
CISS Condition @|VDS| (V) | 20 V |