Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DMTH4M70SPGW (NRND)

NRND = Not Recommended for New Design

Alternative Part: DMTH4M72SPGW,

40V +175°C N-Channel Enhancement Mode MOSFET PowerDI8080-5

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Feature(s)

  • Rated to +175°C – Ideal for High Ambient Temperature
    Environments
  • 100% Unclamped Inductive Switching (UIS) Test in Production—
    Ensures More Reliable and Robust End Application
  • High Conversion Efficiency
  • Low RDS(ON)—Minimizes Power Losses
  • Wettable Flank for Improved Optical Inspection
  • Fast Switching Speed
  • Low Input Capacitance
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Engine Management Systems
  • Body Control Electronics
  • DC-DC Converters

Specifications & Technical Documents

Product Parameters

CISS Condition @|VDS| (V)

20

CISS Typ (pF)

10053

Compliance (Only Automotive Supports PPAP)

Standard

ESD Diodes (Y|N)

No

|IDS| @TC = +25°C (A)

460

PD @TA = +25°C (W)

5.6

PD @TC = +25°C (W)

428

Polarity

N

QG Typ @ |VGS| = 10V (nC)

117.1

AEC Qualified

No

RDS(ON)Max@ VGS(10V)  (mΩ)

0.7

|VDS| (V)

40

|VGS| (±V)

20

|VGS(TH)| Max (V)

4

|VGS(TH)| Min (V)

2

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products