80V 175°C N-Channel Enhancement Mode MOSFET POWERDI1012-8 (TOLL)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in:
PowerDI® is a registered trademark of Diodes Incorporated in the United States and other countries.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 80 V |
|VGS| (±V) | 20 ±V |
|IDS| @TC = +25°C (A) | 270 |
PD @TA = +25°C (W) | 6 |
PD @TC = +25°C (W) | 250 |
RDS(ON)Max@ VGS(10V)(mΩ) | 1.7 mΩ |
|VGS(TH)| Max (V) | 4 V |
QG Typ @ |VGS| = 10V (nC) | 138 nC |
CISS Typ (pF) | 8894 pF |
CISS Condition @|VDS| (V) | 50 V |