Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
UL1577 CQC 4943.1-2022
VDE EN IEC 60747-5-5
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Topr (max) (°C) |
110 |
Topr (min) (°C) |
-55 |
BVCEO (min) (V) |
80 |
CTR (%) |
130-260 |
IF (mA) |
5 |
VCE (Max) (V) |
0.2 |
Viso (Vrms) |
5000 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |