Photocoupler
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
UL1577 (No.E536221)
CQC 4943.1-2022 (No.23001416084)
VDE EN IEC 60747-5-5 (No.40058163)
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
BVCEO (min) (V) | 35 |
CTR (%) | 300-600 |
IF (mA) | 5 |
Topr (max) (°C) | 110 |
Topr (min) (°C) | -55 |
VCE (Max) (V) | 0.2 |
Viso (Vrms) | 5000 |