24V/3.5A 1-Ch Power Switch W/ Reverse-Voltage Protection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DPS1035 is part of a family of power switches optimized for the USB Type-CTM and other hot-swap applications. Through the analog interface, exception status is reported and functions like voltage limiting and output voltage ramp-up rate can be programmed.
This device is designed to operate between 4.5V and 24V. Its built-in fault-handling mechanism includes reverse voltage and current blocking, input over-voltage protection, and thermal shutdown. In addition, the ramp-up time of the output voltage can be adjusted to minimize in-rush current and to ensure system stability. Before any exception condition is notified via the low-active FAULTB signal, de-glitch of 7ms is applied to prevent false triggering.
The DPS1035 is housed in the low-profile and space-saving V-QFN4040-17 package which is manufactured with environmentally friendly material.
(MAX) Maximum Current Limit Fixed (A) | Not Limited |
---|---|
(TYP) Output Rise Time mS | Adjustable |
Application | Over Voltage Protection |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Logic | Active High |
IEC 60950-1 CB | - |
Maximum Continuous Output Current | 3.5 |
Maximum Continuous Output Current (A) | 3.5 |
Maximum Current Limit | 3.78 |
Maximum Operating Voltage | 24 |
Maximum Operating Voltage (V) | 24 |
Minimum Operating Voltage (V) | 4.5 |
Minimum Operating Voltage (V) | 4.5 |
OCP Flag | No |
OCP Output Latch Off | N/A |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Discharge | Yes |
Power Good | No |
Quiescent Current Typ (mA) | 3000 |
Quiescent Current Typ (µA) | 3000 |
RDS(ON) (VIN = 5V) Typ | 29 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 29 |
Reverse Current Block | Yes |
UL Certificate | No |
UL Listed | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2636 | 2023-08-29 | 2023-08-29 | Device End of Life (EOL) |